Номер товара: 0214172
3 Варианты
ASP430F-02-08S Flow Control with Pilot Check Valve
One-touch flow control
Allows for fine control of gripper and cylinder speed withough loss of clamping pressure
Can be used on inlet or exhaust ports
Pilot Chec...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214170
- 0214171
- 0214172
Особенности
- One-touch flow control
- Allows for fine control of gripper and cylinder speed withough loss of clamping pressure
- Can be used on inlet or exhaust ports
- Pilot Check Valve gives added security by providing a back up air supply