Номер товара: 0214757
6 Варианты
W08-02S-10 Extended Male Elbow
Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubesFluid: air, waterOperating pressure range: -100kPa~1MPaRelease collar allows easy removal of tubing w...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214752
- 0214753
- 0214754
- 0214755
- 0214756
- 0214757
Особенности
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- * Sold in Packs of 10