Номер товара: 0214349
3 Варианты
GRN 12-10 X Needle Gripper
Ideal for gripping fabric or mesh.
Normally used in insert molding applications.
Adjustable needle length.
Replacement needles also available.
*Includes sensor:...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214348
- 0214349
- 0214350
Особенности
- Ideal for gripping fabric or mesh.
- Normally used in insert molding applications.
- Adjustable needle length.
- Replacement needles also available.
- *Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.