Номер товара: 0245412
4 Варианты
Silencers SILPO
Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog t...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0244562
- 0244563
- 0245412
- 0245413
Особенности
- Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog the silencer, is high.