Item number: X6510
4 Variants
Retractable level compensator, pin 16, G-threads
Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!
Variants
- X6510
- X6506
- 6510
- 6506
Features
- Allows level compensation with pneumatic retractability.
- Hollow shaft to allow vacuum to pass through.
- Adjustable clamp ring position.
- Non-rotating.
General
Material
Al , SS
Temperature
-22 - 158 °F
Weight, min.
3.5 lb
Performance
Force, cylinder retract range 44-101.5 psi
51.032 - 129.041 lbf
Pressure, spring compressed
15.4 lbf
Pressure, spring extended
4.81 lbf
Pneumatic data
Life span (at max. load)
10000000 cycles
Mechanical data
Load, horizontal, max.
24.95 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
Catalogs
PDF
PDF