Item number: S.BFCM
Suction cup B FCM family
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Material used is silicone
- The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004.
- Most of the cups are transparent with no addition of pigments.
- Cups are available in sizes from 5mm up to 150mm.