Item number: 02.23.784
6 Variants
Vacuplus MIDI
Login or create account to access all our content and features!
Variants
- 02.23.784
- 02.23.785
- 02.23.786
- 02.23.787
- 02.23.788
- 02.23.789
General
Material
Al , Nitrile (NBR) , POM , SS
Noise level
51 - 71 dBA
Temperature
14 - 122 °F
Weight, max.
8.21 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
43.5 | 4.24 | 5.93 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF