建议

分类

产品

内容

订货号: 0205721
6 种类

Suction cup U20-2P Polyurethane 40, 1/8" Male

U-P吸盘专为装订应用中的纸张搬运而设计。它采用DURAFLEX®技术,使用寿命为市售传统吸盘的3到4倍。硬度规格分为40、50和60度三种,应用灵活,完全满足不同品质纸张的搬运需求并提高搬运速度和生产稳定性。
登录或创建账户以访问我们的所有内容和功能!

种类

  • 0119994
  • 0119995
  • 0119996
  • 0205721
  • 0205722
  • 0205723

特性

  • Long life time suction cup
  • Suitable for several book binding applications
  • Easy to handle different paper qualities due to the possibilities to order the U20-2P in three different shore
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.

比较产品

已添加 0 个物品
比较