物流・倉庫オートメーションソリューション
Piabの物流・倉庫業界向けの電動/真空ソリューションの製品群は、高度な技術レベルが求められる現代の製品ハンドリングの需要に対応するために開発されており、効率的で信頼性の高いオペレーションを実現します。
サステナビリティ
Piabの電動/真空ソリューションはそのエネルギー効率の高さにより、運用コストと環境負荷を削減します。これにより、あらゆる主要産業部門の持続可能なロジスティクスの実現に貢献します。
信頼性
Piabの一貫したパフォーマンスは、案件に応じて最適化された電動/真空ソリューションによって生み出されます。物流・倉庫業界の幅広いアプリケーションに対応し、処理能力を最大限に向上します。
柔軟性
Piabの製品は、モジュラー設計と適応性によって無限の可能性を提供し、あらゆる産業分野の特定のアプリケーションのニーズに合わせて簡単に構成、カスタマイズすることができます。
物流・倉庫におけるあらゆるプロセスを自動化
スマート・ロジスティクス・ソリューションで荷降ろし作業を自動化
Piabは、トラックの荷卸し作業を自動化するための先進的な真空技術を提供致します。弊社には、効率性、安全性、人間工学性を向上させるソリューションとして、真空ポンプや、サクションカップ/フォームパッドを利用するグリッピングツールを取り揃えております。弊社の製品は、人身事故や取扱製品への損傷のリスクを最小限に抑えながら、迅速で安全なマテリアルハンドリングを可能にします。弊社のスマート・ロジスティクス・システムは、CEマーキングを含むすべての安全基準および規制に準拠しています。これは、弊社の機器が必要不可欠な安全衛生要件を満たしていることを保証するものです。
正確なデパレタイズ
最先端の真空技術と、モジュール式のコンポーネントを組み合わせることで、Piabは洗練されたソリューションを提供致します。正確に、効率的に、安全にパレットからワークを吊り上げ、柔軟で費用対高価の高い自動化を実現し、倉庫の手作業の削減に貢献致します。弊社の真空ポンプ、グリッパー、高性能なサクションカップ、フォームパッドなどは全て、デパレタイジング・システムに採用されているツールの一例です。
繊細なグリッピングによる仕分け
流量制御機能をオプションで備えることができる豊富な種類のサクションカップを、真空ポンプやグリッパーと組み合わせて使用することで、多種多様な産業製品のハンドリングに対応するソリューションとなります。Piabは、電動および空気駆動の真空技術とカスタマイズ可能なコンポーネントにより、正確なグリッピングと仕分け作業を保証します。弊社の物流・倉庫用の協働ロボット向けソリューションは、プラグ&プレイソフトウェアと独自の省エネ機能を備えています。
Perfect your bin-picking
Piab's advanced lightweight vacuum grippers elevate cobot bin-picking to new heights. Our innovative warehousing solutions accurately identify and securely grip any item, regardless of size, weight, surface structure, or height, without the need for tool changes. By improving picking speed and ensuring reliable handling, Piab perfects the bin-picking process, making smart logistics and warehouse operations more efficient than ever.
Handle all totes efficiently with warehouse automation solutions
Piab's compact and lightweight vacuum pumps, combined with versatile grippers and specialized suction cups, ensure efficient handling of totes, regardless of type or material. Leveraging our advanced COAX® technology, Piab guarantees secure and precise high-speed gripping, lifting, and moving within any automated warehouse operation. Our goals are enhancing efficiency, reducing manual effort, and boosting throughput.
Maximize cobot capabilities with electrical pumps
Piab's energy-efficient electrical pump technology allows for higher flexibility within any industrial sector. As no compressed-air infrastructure is needed, cobots may be placed independently in the warehouse facility, offering expanded movement due to less tubing and cables. As our worker-friendly grippers are also lightweight, they allow for maximized payloads of the cobot arms. As a whole, this boosts productivity and warehouse energy efficiency throughout the facility.
Palletize it all with one gripper
Flexibility is key when it comes to palletizing. With both standard and custom designs, Piab enables a company to palletize diverse items with one single gripper tool. Our versatile instruments can handle any shape, size, surface quality or material which ensure reliable, streamlined palletizing and slipsheet handling without manual labour. Real logistics efficiency without the risk of human injury or damaged products while keeping energy costs low.
Boost your cobot palletizing
Piab’s top-performance cobot palletizing expertise shines through our successful portfolio of cobot grippers and modular suction cups, delivering precise and adaptable warehouse solutions across various industrial sectors. Each product is meticulously designed for compactness and energy efficiency, enhancing speed, accuracy, and flexibility to maximize throughput in automated warehouse operations. User-friendly plug-and-play setups and easy maintenance ensure quick installation and significantly reduce downtime, making our solutions both efficient and reliable.
Explore more warehouse automation solutions
Piab supports several additional logistics and warehousing applications with its extensive product portfolio of vacuum pumps, grippers, suctions cups, optional features as well as suitable accessories:
Solutions for micro fulfilment
Slip sheet handling
Cans and jars handling
Handling of heavy objects
FAQ: Piab's Logistics and Warehousing Solutions
How can Piab's solutions improve efficiency in logistics and warehousing?
Piab's solutions automate material handling processes, reducing manual labor and increasing throughput. This leads to faster loading and unloading times, streamlined operations, and enhanced productivity.
Can Piab's solutions handle a variety of materials and products?
Yes, Piab's solutions are highly versatile and can handle a wide range of products, regardless of size, weight or surface structure. Customizable components like suction cups and vacuum gripping systems ensure secure handling of different items.
Are increased efficiency and speed part of the Piab offering for warehouse operations?
Yes, Piab's advanced automation technologies and equipment are designed to streamline and optimize various aspects of logistics operations, which directly contribute to improved order processing and on-time delivery performance.
Is it possible to save energy while you automate your warehouse?
Yes, Piab provides tools for automation that lead to significant energy savings and reduced environmental footprint through optimized solutions, energy saving innovations and systems for local energy management - for compressed air as well as electricity.
How do I get started with Piab's logistics and warehousing solutions?
To get started, you can contact Piab directly or reach out to your local Piab distributor. Piab's experts can provide detailed information, product recommendations, and support to help you implement the best solutions for your logistics and warehousing operations.
Can Piab's solutions be customized to meet specific needs?
Yes, Piab offers customizable solutions to meet specific logistics and warehousing needs. For example, piGRIP® modular suction cups can be tailored to suit different shapes, sizes, and materials, ensuring a secure grip during handling.
How do Piab's vacuum generators enhance logistics operations?
Piab's vacuum generators, such as the piCOMPACT® series, provide high-efficiency vacuum generation with integrated controls. They are ideal for automated warehouse systems, ensuring quick and reliable handling of materials.
Are Piab's solutions compliant with industry standards?
Yes, all Piab's products and solutions comply with various industry standards and regulations.
Evolve your logistics and warehousing business with us
Piab is one of the preferred choices for companies looking to enhance their logistics and warehousing capabilities through advanced, reliable, and efficient automation solutions:
- Substantial energy savings. By utilizing vacuum-based products and components, Piab can offer solutions with unparallelled energy efficiency, thereby complying with corporate policies and contributing to global environmental goals.
- Reliability. Piab products are developed and produced with durability and reliability in mind, enabling continuous operation and minimizing downtime in critical logistics and warehousing operations.
- Safety. Safety is paramount in logistics. Piab's end-of-arm-tools (EOAT) and other sophisticated solutions are designed to ensure safe operations, protecting both goods and human operators as well as the environment where the operation is set up.
- Scalability. As businesses grow and their needs evolve, Piab's solutions can scale to meet increased demands without compromising performance, making us a long-term partner in logistics efficiency.
- Maximize flexibility. Multi-purpose all-in-one-grippers for warehouse operations driven by intelligent pumps with easy-to-maintain set-ups, help handling a wide spread of items like bottle packs in foil or carton, cans and jars, slip sheets, and ultimately even pallets.
Not sure what you need?
Our Logistics & Warehousing team is ready to assist you.